How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | V: | 2.75 in |
| LL: | 4.25 in | T: | 2.188 |
| D: | 4.5 | BF: | 0.53 |
| LQ1: | 7.77 in | H: | 0.53 in |
| AE2: | 0.63 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AB: | 6.38 | AK: | 8.5 |
| AA: | 14 | G: | 3.26 |
| BE1: | 0.5 in | AG: | 8.5 |
| AF: | 0.38 | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 250TC | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.23 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Input Keyway (C Face): | 3/8 x 3/16 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

