How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.38 |
| D: | 4.5 | T: | 2.188 |
| I: | 6.1 in | BE1: | 0.5 in |
| H: | 0.53 in | LQ1: | 7.77 in |
| V: | 2.75 in | BF: | 0.53 |
| AE2: | 0.63 | AG: | 8.5 |
| P: | 3.69 in | AB: | 6.38 |
| AA: | 14 | G: | 3.26 |
| AJ: | 7.25 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.2 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

