How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 6.38 |
| BD: | 9 | AF: | 0.38 |
| BE1: | 0.5 in | AE2: | 0.63 |
| T: | 2.188 | LL: | 4.25 in |
| BF: | 0.53 | G: | 3.26 |
| AJ: | 7.25 | H: | 0.53 in |
| V: | 2.75 in | D: | 4.5 |
| AG: | 8.5 | I: | 6.1 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| LQ1: | 7.77 in | P: | 3.69 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 x 3/16 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.188 in | Ratio: | 5:1 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 15.5 | Output RPM: | 339 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

