How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 14 | AE2: | 0.63 |
| LQ1: | 7.77 in | BF: | 0.53 |
| AK: | 8.5 | AB: | 6.38 |
| AF: | 0.38 | T: | 2.188 |
| G: | 3.26 | D: | 4.5 |
| P: | 3.69 in | AG: | 8.5 |
| H: | 0.53 in | V: | 2.75 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 15.5 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

