How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 8.5 |
| LL: | 4.25 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| LQ1: | 7.77 in | G: | 3.26 |
| AB: | 6.38 | AF: | 0.38 |
| AK: | 8.5 | T: | 2.188 |
| P: | 3.69 in | D: | 4.5 |
| BD: | 9 | I: | 6.1 in |
| BE1: | 0.5 in | AE2: | 0.63 |
| BF: | 0.53 | V: | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 3.39 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Model Code: | 42YF | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Output RPM: | 35 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.625 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 50:1 | Output Diameter (in): | 2.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

