How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.53 |
| I: | 6.1 in | H: | 0.53 in |
| BD: | 9 | T: | 2.188 |
| D: | 4.5 | LQ1: | 7.77 in |
| LL: | 4.25 in | AG: | 8.5 |
| AE2: | 0.63 | AJ: | 7.25 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AB: | 6.38 |
| AK: | 8.5 | P: | 3.69 in |
| BE1: | 0.5 in | AA: | 14 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.39 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

