How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | D: | 4.5 |
| AJ: | 7.25 | AF: | 0.38 |
| LQ1: | 7.77 in | AA: | 14 |
| BE1: | 0.5 in | AG: | 8.5 |
| BD: | 9 | G: | 3.26 |
| AB: | 6.38 | AK: | 8.5 |
| H: | 0.53 in | LL: | 4.25 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | T: | 2.188 |
| I: | 6.1 in | V: | 2.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.39 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Output Diameter (in): | 2.188 in |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.625 |
| Bore Code: | 35 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

