How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | I: | 6.1 in |
| BD: | 9 | D: | 4.5 |
| AA: | 14 | AK: | 8.5 |
| AB: | 6.38 | LQ1: | 7.77 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 2.75 in | AE2: | 0.63 |
| LL: | 4.25 in | BE1: | 0.5 in |
| AF: | 0.38 | T: | 2.188 |
| H: | 0.53 in | P: | 3.69 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/8 x 3/16 |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 3.39 | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

