How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | T: | 2.188 |
| G: | 3.26 | AG: | 8.5 |
| P: | 3.69 in | BF: | 0.53 |
| AE2: | 0.63 | AF: | 0.38 |
| BD: | 9 | AK: | 8.5 |
| I: | 6.1 in | BE1: | 0.5 in |
| AJ: | 7.25 | AA: | 14 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LL: | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
Technical Specifications
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Bore Code: | 35 |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.7 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

