How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 | AB: | 6.38 |
| AJ: | 7.25 | AF: | 0.38 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AA: | 14 | P: | 3.69 in |
| H: | 0.53 in | D: | 4.5 |
| V: | 2.75 in | LL: | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| AE2: | 0.63 | I: | 6.1 in |
| T: | 2.188 | LQ1: | 7.77 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Model Code: | 42YF |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 x 3/16 |
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.7 | Output RPM: | 29.2 |
| Bore Code: | 35 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

