How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AF: | 0.38 |
| BD: | 9 | V: | 2.75 in |
| LL: | 4.25 in | BF: | 0.53 |
| G: | 3.26 | H: | 0.53 in |
| P: | 3.69 in | LQ1: | 7.77 in |
| AB: | 6.38 | AK: | 8.5 |
| AG: | 8.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | T: | 2.188 |
| AA: | 14 | D: | 4.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| Input Bore (C Face): | 1.625 | Bore Code: | 35 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Series Code: | OE |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.7 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

