How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.5 |
| AK: | 8.5 | G: | 3.26 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | LL: | 4.25 in |
| LQ1: | 7.77 in | AB: | 6.38 |
| V: | 2.75 in | BF: | 0.53 |
| AG: | 8.5 | BD: | 9 |
| I: | 6.1 in | BE1: | 0.5 in |
| AA: | 14 | AJ: | 7.25 |
| T: | 2.188 | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio Range: | 80:1 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.79 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Model Code: | 42YF |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

