How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 4.5 |
| T: | 2.188 | BD: | 5.88 |
| I: | 6.1 in | AF: | 0.38 |
| AE2: | 0.63 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| D: | 4.5 | BF: | 0.41 |
| AG: | 8.5 | AA: | 14 |
| G: | 3.26 | V: | 2.75 in |
| LQ: | 6.45 in | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 12.9 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 10:1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

