How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AG: | 8.5 |
| AA: | 14 | G: | 3.26 |
| P: | 3.69 in | AK: | 4.5 |
| I: | 6.1 in | BD: | 5.88 |
| T: | 2.188 | H: | 0.53 in |
| LQ: | 6.45 in | V: | 2.75 in |
| AJ: | 5.88 | AF: | 0.38 |
| AB: | 6.38 | D: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Product Type: | Right Angle | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 12.9 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

