Grove Gear 42YF-2-2.188-56C-100-L1
Part #:42YF-2-2.188-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 6.45 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AA: | 14 | T: | 2.188 |
| BE: | 0.38 in | AB: | 6.38 |
| BF: | 0.41 | D: | 4.5 |
| H: | 0.53 in | AF: | 0.38 |
| LL: | 4.25 in | P: | 3.69 in |
| V: | 2.75 in | AG: | 8.5 |
| AK: | 4.5 | AE2: | 0.63 |
| I: | 6.1 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 42YF |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.2 |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

