Grove Gear 42YF-2-2.188-56C-100-L3
Part #:42YF-2-2.188-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 4.5 |
| P: | 3.69 in | G: | 3.26 |
| AB: | 6.38 | AF: | 0.38 |
| T: | 2.188 | BD: | 5.88 |
| H: | 0.53 in | AG: | 8.5 |
| AJ: | 5.88 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| I: | 6.1 in | AE2: | 0.63 |
| BE: | 0.38 in | LQ: | 6.45 in |
| BF: | 0.41 | AA: | 14 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 4.25 | Output RPM: | 17.5 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Motor Frame Size: | 56C |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

