How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AB: | 6.38 |
| H: | 0.53 in | AK: | 4.5 |
| G: | 3.26 | D: | 4.5 |
| AJ: | 5.88 | LQ: | 6.45 in |
| P: | 3.69 in | AF: | 0.38 |
| LL: | 4.25 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| AG: | 8.5 | BD: | 5.88 |
| AA: | 14 | BE: | 0.38 in |
| T: | 2.188 | I: | 6.1 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 9.3 |
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

