How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | T: | 2.188 |
| V: | 2.75 in | G: | 3.26 |
| AB: | 6.38 | AG: | 8.5 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| AA: | 14 | LL: | 4.25 in |
| AE2: | 0.63 | H: | 0.53 in |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | BF: | 0.41 |
| P: | 3.69 in | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.3 |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Series Code: | OE |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

