How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.75 in |
| AF: | 0.38 | LL: | 4.25 in |
| I: | 6.1 in | T: | 2.188 |
| AB: | 6.38 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.63 | AK: | 4.5 |
| AG: | 8.5 | AA: | 14 |
| G: | 3.26 | BD: | 5.88 |
| LQ: | 6.45 in | D: | 4.5 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Model Code: | 42YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 7.59 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

