How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| BD: | 5.88 | AF: | 0.38 |
| AB: | 6.38 | AE2: | 0.63 |
| AJ: | 5.88 | P: | 3.69 in |
| AA: | 14 | LL: | 4.25 in |
| D: | 4.5 | T: | 2.188 |
| AG: | 8.5 | V: | 2.75 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AK: | 4.5 |
| BE: | 0.38 in | LQ: | 6.45 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 6.24 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Model Code: | 42YF | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Series Code: | OE | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

