How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | V: | 2.75 in |
| AF: | 0.38 | D: | 4.5 |
| AE2: | 0.63 | P: | 3.69 in |
| AK: | 4.5 | LQ: | 6.45 in |
| AG: | 8.5 | T: | 2.188 |
| LL: | 4.25 in | BE: | 0.38 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AA: | 14 | G: | 3.26 |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | AB: | 6.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Ratio: | 25:1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Series Code: | OE |
| Output Diameter (in): | 2.188 in | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 6.24 | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

