How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AA: | 14 |
| AJ: | 5.88 | LQ: | 6.45 in |
| D: | 4.5 | H: | 0.53 in |
| AE2: | 0.63 | BF: | 0.41 |
| AB: | 6.38 | G: | 3.26 |
| V: | 2.75 in | BE: | 0.38 in |
| BD: | 5.88 | I: | 6.1 in |
| AF: | 0.38 | LL: | 4.25 in |
| AK: | 4.5 | T: | 2.188 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.24 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.188 in | Output RPM: | 70 |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

