How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| D: | 4.5 | BD: | 5.88 |
| AF: | 0.38 | P: | 3.69 in |
| AJ: | 5.88 | V: | 2.75 in |
| AG: | 8.5 | T: | 2.188 |
| AB: | 6.38 | G: | 3.26 |
| AA: | 14 | I: | 6.1 in |
| BF: | 0.41 | LQ: | 6.45 in |
| LL: | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Ratio Range: | 30:1 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft Direction: | 2 | Bore Code: | 35 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

