How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LL: | 4.25 in |
| AK: | 4.5 | AA: | 14 |
| AB: | 6.38 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| P: | 3.69 in | AG: | 8.5 |
| BD: | 5.88 | AJ: | 5.88 |
| H: | 0.53 in | LQ: | 6.45 in |
| T: | 2.188 | AE2: | 0.63 |
| I: | 6.1 in | AF: | 0.38 |
| G: | 3.26 | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 30:1 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 5.23 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

