How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 8.5 |
| AA: | 14 | AF: | 0.38 |
| G: | 3.26 | AJ: | 5.88 |
| H: | 0.53 in | D: | 4.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | LL: | 4.25 in |
| V: | 2.75 in | AK: | 4.5 |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.63 | P: | 3.69 in |
| LQ: | 6.45 in | T: | 2.188 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

