How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.75 in |
| T: | 2.188 | AB: | 6.38 |
| AE2: | 0.63 | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| AF: | 0.38 | I: | 6.1 in |
| H: | 0.53 in | LL: | 4.25 in |
| P: | 3.69 in | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AA: | 14 | D: | 4.5 |
| G: | 3.26 | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output RPM: | 43.8 |
| Series Code: | OE | Bore Code: | 35 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

