How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| G: | 3.26 | V: | 2.75 in |
| AJ: | 5.88 | AE2: | 0.63 |
| LQ: | 6.45 in | H: | 0.53 in |
| D: | 4.5 | AK: | 4.5 |
| P: | 3.69 in | AA: | 14 |
| BD: | 5.88 | BF: | 0.41 |
| AG: | 8.5 | T: | 2.188 |
| AF: | 0.38 | I: | 6.1 in |
| BE: | 0.38 in | LL: | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output RPM: | 339 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 15.5 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Assembly: | YF-2 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

