How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 14 |
| V: | 2.75 in | AE2: | 0.63 |
| BD: | 5.88 | AG: | 8.5 |
| H: | 0.53 in | T: | 2.188 |
| G: | 3.26 | LQ: | 6.45 in |
| AB: | 6.38 | LL: | 4.25 in |
| BF: | 0.41 | AK: | 4.5 |
| P: | 3.69 in | I: | 6.1 in |
| AJ: | 5.88 | BE: | 0.38 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 15.5 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

