How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | AG: | 8.5 |
| AB: | 6.38 | AF: | 0.38 |
| AE2: | 0.63 | AA: | 14 |
| V: | 2.75 in | H: | 0.53 in |
| P: | 3.69 in | T: | 2.188 |
| D: | 4.5 | I: | 6.1 in |
| BF: | 0.41 | LL: | 4.25 in |
| BE: | 0.38 in | G: | 3.26 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | YF-2 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Ratio: | 5:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 15.5 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

