How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AB: | 6.38 |
| AG: | 8.5 | BE: | 0.38 in |
| G: | 3.26 | BD: | 5.88 |
| H: | 0.53 in | AA: | 14 |
| P: | 3.69 in | T: | 2.188 |
| LQ: | 6.45 in | AF: | 0.38 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LL: | 4.25 in |
| AE2: | 0.63 | I: | 6.1 in |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Series Code: | OE | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | YF-2 | Bore Code: | 35 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.39 | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 50:1 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

