How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LL: | 4.25 in |
| BF: | 0.41 | AK: | 4.5 |
| I: | 6.1 in | BD: | 5.88 |
| AA: | 14 | BE: | 0.38 in |
| AE2: | 0.63 | AG: | 8.5 |
| AB: | 6.38 | D: | 4.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AJ: | 5.88 |
| P: | 3.69 in | LQ: | 6.45 in |
| T: | 2.188 | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.39 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 50:1 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

