How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | T: | 2.188 |
| P: | 3.69 in | LQ: | 6.45 in |
| AK: | 4.5 | D: | 4.5 |
| I: | 6.1 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| BF: | 0.41 | AB: | 6.38 |
| AE2: | 0.63 | AA: | 14 |
| V: | 2.75 in | AF: | 0.38 |
| H: | 0.53 in | BE: | 0.38 in |
| LL: | 4.25 in | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 50:1 | Series Code: | OE |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | YF-2 | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Ratio Range: | 50:1 |
| Model Code: | 42YF | Output RPM: | 35 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

