Grove Gear 42YF-2-2.188-56C-60-L1
Part #:42YF-2-2.188-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | P: | 3.69 in |
| BD: | 5.88 | T: | 2.188 |
| I: | 6.1 in | BE: | 0.38 in |
| AG: | 8.5 | BF: | 0.41 |
| AF: | 0.38 | AE2: | 0.63 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | AJ: | 5.88 |
| LL: | 4.25 in | H: | 0.53 in |
| V: | 2.75 in | AK: | 4.5 |
| G: | 3.26 | AB: | 6.38 |
Technical Specifications
| Ratio: | 60:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.7 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Series Code: | OE |
| Model Code: | 42YF | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

