How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AB: | 6.38 |
| AF: | 0.38 | AJ: | 5.88 |
| AA: | 14 | LL: | 4.25 in |
| T: | 2.188 | H: | 0.53 in |
| BD: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AE2: | 0.63 | AG: | 8.5 |
| V: | 2.75 in | D: | 4.5 |
| AK: | 4.5 | G: | 3.26 |
Technical Specifications
| Assembly: | YF-2 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.7 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

