How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AJ: | 5.88 | AE2: | 0.63 |
| BE: | 0.38 in | BF: | 0.41 |
| LQ: | 6.45 in | H: | 0.53 in |
| V: | 2.75 in | AG: | 8.5 |
| AK: | 4.5 | LL: | 4.25 in |
| T: | 2.188 | P: | 3.69 in |
| G: | 3.26 | I: | 6.1 in |
| AF: | 0.38 | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 35 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Model Code: | 42YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 14.1 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

