How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 2.188 |
| I: | 6.1 in | V: | 2.75 in |
| D: | 4.5 | H: | 0.53 in |
| AE2: | 0.63 | LQ: | 6.45 in |
| BF: | 0.41 | AB: | 6.38 |
| AA: | 14 | AF: | 0.38 |
| BE: | 0.38 in | LL: | 4.25 in |
| AK: | 4.5 | P: | 3.69 in |
| AJ: | 5.88 | G: | 3.26 |
| BD: | 5.88 | AG: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output RPM: | 233 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Model Code: | 42YF | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

