How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AB: | 6.38 | AA: | 14 |
| LQ: | 6.45 in | I: | 6.1 in |
| G: | 3.26 | BD: | 5.88 |
| AJ: | 5.88 | H: | 0.53 in |
| T: | 2.188 | BE: | 0.38 in |
| AK: | 4.5 | AF: | 0.38 |
| D: | 4.5 | BF: | 0.41 |
| P: | 3.69 in | V: | 2.75 in |
| LL: | 4.25 in | AG: | 8.5 |
Technical Specifications
| Bore Code: | 35 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Ratio: | 7.5:1 |
| Output Diameter (in): | 2.188 in | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 233 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

