How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | P: | 3.69 in |
| I: | 6.1 in | T: | 2.188 |
| AF: | 0.38 | AJ: | 5.88 |
| H: | 0.53 in | AG: | 8.5 |
| AB: | 6.38 | AE2: | 0.63 |
| AK: | 4.5 | BE: | 0.38 in |
| AA: | 14 | V: | 2.75 in |
| D: | 4.5 | BF: | 0.41 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | BD: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.79 | Ratio: | 80:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | 42YF |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

