How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | LM: | 11.81 |
| G: | 3.26 | AA: | 14 |
| AG: | 8.5 | BE: | 0.38 in |
| H: | 0.53 in | T: | 1.438 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| I: | 6.1 in | V: | 2.75 in |
| P: | 3.69 in | AF: | 0.38 |
| U: | 1.25 in | AE2: | 0.63 |
| AB: | 6.38 | BF: | 0.41 |
| AK: | 4.5 | D: | 4.5 |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 12.9 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Model Code: | 42YFC |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

