How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| L: | 9.57 in | AA: | 14 |
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 8.5 | H: | 0.53 in |
| I: | 6.1 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AK: | 4.5 | P: | 3.69 in |
| LM: | 11.81 | D: | 4.5 |
| G: | 3.26 | T: | 1.438 |
| U: | 1.25 in | AB: | 6.38 |
| LL: | 4.25 in | V: | 2.75 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Bore Code: | 23 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Ratio: | 100:1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

