How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AF: | 0.38 |
| LL: | 4.25 in | D: | 4.5 |
| BF: | 0.41 | V: | 2.75 in |
| T: | 1.438 | G: | 3.26 |
| U: | 1.25 in | H: | 0.53 in |
| AG: | 8.5 | AA: | 14 |
| L: | 9.57 in | AE2: | 0.63 |
| LM: | 11.81 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | P: | 3.69 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 117 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.3 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

