How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AG: | 8.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | LM: | 11.81 |
| AJ: | 5.88 | LL: | 4.25 in |
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | BE: | 0.38 in |
| D: | 4.5 | L: | 9.57 in |
| AE2: | 0.63 | BF: | 0.41 |
| P: | 3.69 in | H: | 0.53 in |
| AA: | 14 | AB: | 6.38 |
| T: | 1.438 | U: | 1.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 15.5 | Output RPM: | 339 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

