How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.63 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | P: | 3.69 in |
| BD: | 5.88 | D: | 4.5 |
| G: | 3.26 | LM: | 11.81 |
| LL: | 4.25 in | T: | 1.438 |
| AF: | 0.38 | AG: | 8.5 |
| AK: | 4.5 | AB: | 6.38 |
| AA: | 14 | AJ: | 5.88 |
| H: | 0.53 in | L: | 9.57 in |
| V: | 2.75 in | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 15.5 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Series Code: | OE | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

