How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | Center Distance (in): | 4.25 in |
| LM: | 11.81 | P: | 3.69 in |
| BD: | 5.88 | AG: | 8.5 |
| H: | 0.53 in | AK: | 4.5 |
| BE: | 0.38 in | V: | 2.75 in |
| AJ: | 5.88 | AA: | 14 |
| I: | 6.1 in | L: | 9.57 in |
| T: | 1.438 | D: | 4.5 |
| BF: | 0.41 | AB: | 6.38 |
| AF: | 0.38 | U: | 1.25 in |
| AE2: | 0.63 | LL: | 4.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.39 | Center Distance (in): | 4.25 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

