How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| I: | 6.1 in | LL: | 4.25 in |
| BE: | 0.38 in | L: | 9.57 in |
| AE2: | 0.63 | P: | 3.69 in |
| AA: | 14 | AF: | 0.38 |
| BF: | 0.41 | BD: | 5.88 |
| AG: | 8.5 | V: | 2.75 in |
| H: | 0.53 in | LM: | 11.81 |
| G: | 3.26 | U: | 1.25 in |
| T: | 1.438 | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Model Code: | 42YFC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 35 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.39 |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

