How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| BF: | 0.41 | AJ: | 5.88 |
| AA: | 14 | T: | 1.438 |
| L: | 9.57 in | U: | 1.25 in |
| BD: | 5.88 | AE2: | 0.63 |
| LM: | 11.81 | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | I: | 6.1 in |
| G: | 3.26 | P: | 3.69 in |
| AB: | 6.38 | V: | 2.75 in |
| D: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.7 | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Ratio Range: | 60:1 | Model Code: | 42YFC |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

