How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | LM: | 11.81 |
| H: | 0.53 in | AA: | 14 |
| AK: | 4.5 | U: | 1.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
| P: | 3.69 in | BF: | 0.41 |
| V: | 2.75 in | AG: | 8.5 |
| AE2: | 0.63 | LL: | 4.25 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | T: | 1.438 |
| AF: | 0.38 | AB: | 6.38 |
| D: | 4.5 | BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.7 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 23 | Motor Frame Size: | 140TC |
| Ratio: | 60:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

