How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| AJ: | 5.88 | LL: | 4.25 in |
| V: | 2.75 in | BF: | 0.41 |
| AF: | 0.38 | P: | 3.69 in |
| LM: | 11.81 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AE2: | 0.63 | AB: | 6.38 |
| G: | 3.26 | D: | 4.5 |
| AK: | 4.5 | I: | 6.1 in |
| AA: | 14 | L: | 9.57 in |
| BD: | 5.88 | T: | 1.438 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output RPM: | 233 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 14.1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

