How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | P: | 3.69 in |
| V: | 2.75 in | T: | 1.438 |
| AF: | 0.38 | BE: | 0.38 in |
| LM: | 11.81 | L: | 9.57 in |
| AB: | 6.38 | BD: | 5.88 |
| I: | 6.1 in | U: | 1.25 in |
| AA: | 14 | AG: | 8.5 |
| H: | 0.53 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| LL: | 4.25 in | D: | 4.5 |
Technical Specifications
| Ratio: | 80:1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 21.9 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.79 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

