How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 4.25 in |
| V: | 2.75 in | G: | 3.26 |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 4.5 | AJ: | 5.88 |
| AA: | 14 | LM: | 11.81 |
| AB: | 6.38 | U: | 1.25 in |
| AG: | 8.5 | L: | 9.57 in |
| H: | 0.53 in | I: | 6.1 in |
| T: | 1.438 | BD: | 5.88 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.79 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Ratio: | 80:1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

